Catalog navigation
CAD model selection
Selectable products: 70
HELP_VARIABLE
Company
Wichmann
Description
Add-on element for EasyFoam UFK cable boxes - rectangular
Bill of material
EFUFK5230AB
FIRMA
Manufacturer
Wichmann Brandschutzsysteme GmbH & Co. KG
ARTNR
Part ID
DESCSHORT
Description short text
EINBAUORT
Mounting location
ANWENDUNGSGEB
Application areas
Under cavity floors and raised floors in solid walls and lightweight partitions. Light partition walls and lightweight walls from 100 mm thickness. Solid walls made of masonry, concrete and aerated concrete from 100 mm thickness.
FK
Fire resistance duration
90 minutes
EA
Installation type
Foam in with EASYFOAM fire protection assembly foam B1
LODLEVEL
LOD Level
VORSCHAUBILD
Thumbnail
COVER
Foam plugs
HA
Height of the cable box (external dimensions) (HA)
mm
BA
Width of the cable box (external dimension) (BA)
mm
T
Overall depth (T)
270 mm
HI
Height of the usable opening (internal dimensions) (HI)
mm
BI
Width of the usable opening (internal dimension) (BI)
mm
FR
Shape of the shell opening
rectangular
HR
Height of the shell opening (HR)
mm
BR1
Width of the shell opening (BR)
mm
GTIN
EB
Effective occupancy
100 %
VAZI
Required distance between installations
No
GL
Total conductor cross-section
unlimited
K
Cables
all sheathed cables up to Ø 80 mm
KB
Bundle of cables
up to Ø 100 mm
LO
Conduits
up to Ø 63 mm according to DIN EN 61386
LOB
Conduit bundling
Yes
HL
Waveguides
up to 68x41 mm
KHL
Coaxial waveguide
up to Ø 60 mm
BRS
Bundle pipe systems
up to Ø 50 mm
AT
Core lines
up to Ø 24 mm
BR
Flammable pipes
on request
NR
Non-combustible pipes
on request
RI
Pipes with insulation
on request
AUS
Deviations and special solutions
on request
M
Material
Galvanized sheet steel housing with internal fire protection packages
DESCLONG
Description long text
Add-on element for EasyFoam UFK cable box "System Wichmann" ® Z-19.15-202. Fire-resistant S90 insulation for cable penetrations to be foamed into walls. The two-sided EasyFoam UFK add-on element may only be installed in conjunction with a three-sided EasyFoam UFK cable box. The EasyFoam UFK cable box and the matching add-on element consist of a galvanized sheet steel housing lined with fire retardant that foams up in the event of a fire. The fire barrier is functionally separated from the cold smoke seal and works independently of the seal. The functionality of the cable box is not interrupted during subsequent assignment work. The cable insulation is delivered as an industrially prefabricated, functional and ready-to-install component and foamed on site. Incorrect and over-assignments are almost impossible due to the design. The EasyFoam UFK cable box can be attached directly to the unfinished floor over cables that have already been laid because its underside is open. In the application area of ​​the UFK boxes, it is not always possible to install several cable boxes next to each other due to the structurally limited construction heights of the system bases in connection with the enormous amount of cables. Still no problem: the EasyFoam UFK cable box with attachment simply expands and can thus double its clear width. The included EasyFoam foam plugs are used for cold smoke sealing. They have a significantly lower density and are therefore easier and quicker to process than, for example, fire protection plugs. The cables and the housing are sealed with a permanently elastic sealant (e.g. silicone or acrylic) or with the EasyFoam fire protection installation foam B1. Installation in the system floor area and in light partition walls or in solid walls from 100 mm thickness. The cable box can be 100% occupied with cables of all kinds (without limitation of the cable diameter) and with empty electrical installation conduits according to DIN EN 61386 with and without cable assignment up to a diameter of 63 mm. In addition, the add-on element can be installed as a reserve seal without covering it with cold smoke sealing. No distances between cables, cables and empty pipes and empty pipes among themselves are necessary for assignment. There is no additional restriction on cable types and cable diameters within the empty conduits. The EasyFoam UFK cable box with add-on element can be retrofitted at any time with full functionality. Assembly is carried out in accordance with the enclosed assembly instructions or ABG Z-19.53-2517. No processor certification is required for installation.
TENDER
Tender text
Kabelabschottungen EasyFoam UFK „System Wichmann“ ® mit Anbauelement: Dreiseitige Brandabschottung von Kabeldurchführungen mit zweiseitigem Anbauelement zum Einschäumen in Wänden. Feuerbeständige Abschottungen von am Boden verlegten Kabeln durch Wände nach DIN 4102 S90, bestehend aus einem verzinkten Stahlblechgehäuse, 3-seitig ausgekleidet mit im Brandfall aufschäumendem Brandschutzmittel. Die Brandabschottung muss funktionell von der Kaltrauchabdichtung getrennt sein und unabhängig von der Abdichtung funktionieren. Die Funktionsfähigkeit darf bei Nachrüstungsarbeiten nicht unterbrochen sein. Die Kabelabschottung ist als fertiges Bauelement zu liefern. Sie wird über die verlegten Kabel gelegt, auf dem Boden befestigt, z.B. verschraubt und in einer umlaufend max. 20 mm größeren Öffnung vollständig mit EasyFoam - Brandschutzmontageschaum eingeschäumt. Die Montage erfolgt gemäß der beiliegenden Montageanleitung. Kaltrauchabdichtung mit stirnseitigen Abdeckkappen oder EasyFoam – Schaumstopfen. Beide werden grob zugeschnitten und in die Restöffnungen eingesetzt. Verbleibende Öffnungen sind mit einem dauerelastischen Dichtstoff (z.B. Silikon, Acryl, ...) oder EasyFoam – Brandschutzmontageschaum kaltrauchdicht zu verschließen. Zugelassen vom DIBt Berlin unter der Nummer Z-19.15-202. FTZ Spezifikation 736 53 FS 1/07.88. Die Abschottung wird inkl. Montageanleitung, Schaumstopfen und Güteschild geliefert. Einbau nach ABG Z-19.53-2517. Für den Einbau ist keine Verarbeiter-Zertifizierung notwendig. Folgende Anforderungen sind an die Kabelabschottungen zu stellen: Feuerwiderstandsklasse S90 nach DIN 4102. Die einfache und absolut staubfreie Nachrüstung und Instandhaltung müssen auch ohne zulassungsgebundene Spezialbaustoffe oder spezielle Verarbeiter-Zulassungen oder Schulungen jederzeit möglich sein. Im Hinblick auf wirtschaftliche und brandschutztechnische Nachhaltigkeit darf das angebotene Schottsystem kein Kombischott sein. 0-Abstand zur Wand; kein Vermörteln zwischen Wand und Schott. Das Schott muss, ohne es zu öffnen, über die Kabel installiert werden können. Zugelassen für Kabel aller Art ohne Begrenzung des Kabeldurchmessers sowie für Kabelbündel. Zugelassen für Hohlleiter bis 68 mm x 41 mm und Koaxialhohlleiter bis 60 mm. Zugelassen für Bündelrohrsysteme bis 50 mm Durchmesser und Bündeladerleitungen bis 24 mm Durchmesser. Zugelassen für alle Leerrohre nach DIN EN 61386 mit und ohne Kabelbelegung bis zu einem Durchmesser von 63 mm sowie Leerrohrbündel; die Kabeldurchmesser dürfen auch in Leerrohren nicht begrenzt sein. Der Innenraum der Abschottung ist zu 100 % mit Kabeln und /oder Leerrohren belegbar; die Abschottung darf nicht überbelegbar sein. Bei vollständiger Belegung darf der Kabeldurchmesser nicht eingeschränkt sein. Keine Abstandsvorschriften zwischen Kabeln, Leerrohren, Leerrohrbündeln, Hohlleitern oder Bündelrohren. Einbau, Abdichtung und Instandhaltung müssen auch von nur einer Schottseite möglich und zugelassen sein. Die verwendeten Materialien müssen geruchsneutral sein. Alle verwendeten Materialien müssen recyclebar sein. Im Brandfall dürfen durch die Abschottung keine zusätzlichen toxischen Gase entstehen. Gleichwertige Systeme sind zugelassen; die Gleichwertigkeit muss in allen angegebenen Punkten gewährleistet sein und darf sich nicht nur auf die Feuerwiderstandsdauer beziehen; Manschetten, Mineralfaser-, Mörtel- oder Schaum- bzw. Schaumsteinschotts werden nicht als gleichwertig anerkannt. Leitfabrikat EasyFoam UFK Kabelboxen „System Wichmann“ ®, Artikelbeschreibung: EasyFoam UFK Anbauelement für EFUFK52xx zweiseitige Kabelbox 80x335x270mm, Artikelnummer: EFUFK5230AB. Hersteller: Wichmann Brandschutzsysteme GmbH & Co. KG, Siemensstraße 7, 57439 Attendorn, Tel: +49 2722 6382-0, Fax: +49 2722 6382-299, E-Mail: info@wichmann.biz, www.wichmann.biz.
ETIM8
Class ETIM-8.0
EC000210, Fire protection systems
EF000010
Model
Cable box
EF000051
Shape
Three-sided
EF008489
External height
mm
EF008488
Outer width
mm
EF005457
Depth
270 mm
EF006588
Internal height
mm
EF006466
Internal width
mm
EF008141
Accessories required
Yes
EFDE0021
Fire resistance class according to DIN 4102-2
F90
MAQA
Assembly instructions
Assembly instructions and technical data sheet EasyFoam UFK cable box
GBQA
Size Chart
Size table EasyFoam UFK cable box
AUSSTQA
Tender text Word
Tender text EasyFoam UFK cable box WORD
QA
Tender text GAEB
Tender text EasyFoam UFK cable box GAEB
WEBINFO
Link
Link to the EasyFoam UFK cable box on the Wichmann homepage
BEZAGBQA
ABG
General type approval Z-19.53-2517 WD90 cable boxes
BEZABZQA
ABZ
General technical approval Z-19.15-202 WD90 cable boxes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models