Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ADJ31-308 - Special Accessories,Connecting Part 30 Series,90¡ãRight Angle Connector
Bill of material
ADJ31-308-D5.5
CODE
Code
ADJ31-308
TYPE
Type
Built-In Connector
MAT
Material
SUS304
SUR
Surface Treatment Processing
Grinding And Blasting
D
5.5
WEI
Weight (g)
10.1 g/pcs
SET
Equipped with appropriate bolt and nut for machining
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models