Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Adjustable Friction Joint B40L for System Arm (Set)
Bill of material
061FFZ40LN10
PARTNR
Part #
061FFZ40LN10
PROFILE
Profile
l
N
Slot
10
R
3.0 mm
B
40.0 mm
MAMAX
MAmax
45.0 Nm
WEIGHT
Weight
879.0 g
CTN
Customs Tariff Number
73269098
ID
ID #
150773
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
4066061078613
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models