Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
FATH
Description
Adjustable Friction Joint I40L for System Arm (Set)
Bill of material
061FFZ40LN08
PARTNR
Part #
061FFZ40LN08
PROFILE
Profile
l
N
Slot
8
R
4.0 mm
B
40.0 mm
MAMAX
MAmax
45.0 Nm
WEIGHT
Weight
876.3 g
CTN
Customs Tariff Number
73269098
ID
ID #
150772
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
4066061078606
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型