Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schiedel
Description
Adjustable wall holder - PMSA 50
Bill of material
Adj.wall_band 350/0,5/BL/PM50
MAT
Material
112379
EAN
EAN/UPC-Code
4037494412701
SYS
System
PMSA50
SAP
Shorttext
Adj. wband 350/0,5/BL/PM50
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
200 mm
EXT
ext Ø
350 mm
A
282 mm
B
70 mm
C
60-95 mm
ML
Material/Liner
444
SL
Surface liner
BL
WG
Weight
1.31 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models