Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Baldor Reliance
Description
Adjustible Packing Kit_M - Torque-Arm II Shaft Mount Speed Reducer
Bill of material
903071
PN
Part Number
DESCRIPTION
Description
A
Flange Hight
Inch
C
Inch
D
Inch
F
Inch
G
0.3100 Inch
H
0.1200 Inch
J
0.060 Inch
K
Head Widht
0.2660 Inch
L
Lengh of Bolt
1.3500 Inch
O
Nominal Bolt Diameter
0.3125 Inch
P
0.0200 Inch
S
Across Flats
0.5000 Inch
T
0.100 Inch
V
Inch
BC
Bolt Diameter
Inch
BOLT
Bolt Nominal Size
5/16
W
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models