Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
CKD
Description
ADK11
Bill of material
ADK11-8A-02C-AC100V
MODEL
Model no.
ADK11
PS
Port size
THREAD
Thread type
BSC
Body/sealant combination
OPTCH
Option : Coil housing
OPTMP
Option : Mounting plate
OPTCGC
Option : Cable gland(Marine cable gland)/Conduit(Conduit pipe)
OPTSS
Option : Surge suppressor
VOLT
Voltage
V
INFOTEXT
Product Info
Product Info
A
- mm
B
- mm
C
- mm
D
- mm
E
- mm
F
- mm
G
- mm
H
- mm
J
- mm
K
- mm
L
- mm
M
- mm
M1
- mm
N
- mm
P
- mm
Q
- mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD