Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ADK12
Bill of material
ADK12-15A-03A-AC100V
MODEL
Model no.
ADK12
PS
Port size
THREAD
Thread type
BSC
Body/sealant combination
OPTCH
Option : Coil housing
OPTMP
Option : Mounting plate
OPTCGC
Option : Cable gland(Marine cable gland)/Conduit(Conduit pipe)
OPTSS
Option : Surge suppressor
VOLT
Voltage
V
INFOTEXT
Product Info
Product Info
A
71 mm
B
27 mm
C
14.5 mm
D
77 mm
E
102 mm
F
50 mm
G
Rc1/2 mm
M
- mm
N
- mm
P
- mm
Q
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models