Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
ADM6 Series - ADM6 Series - Accelerate HD Micro Interfaces
Bill of material
ADM6-10-01.5-L-4-0-TR
PN
Part Number
ADM6-10-01.5-L-4-0-TR
SERIES
Series
ADM6
POS
Number of Positions per Row
LS
Lead Style
PLOPT
Plating Option
ROW
Row
-4: 4 Row
SBC
Solder Type
AOPT
Alignment Pin Option
TROPT
Packaging Options
A
Dim A
11.07 mm
C
Dim C
5.715 mm
D
Dim D
8.395 mm
E
Dim E
5.72 mm
F
Dim F
3.4 mm
P
Dim P
8.52 mm
Q
Dim Q
9.59 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models