Catalog navigation
CAD model selection
Selectable products: 72
HELP_VARIABLE
Company
SRD-FA
Description
ADMLF,ADMLFA,ADMLK,ADMLKA,ADMLH,ADMLHA - Flange type linear bearing/double liner type
Bill of material
ADMLK50
CODE
TYPE
type
MAT
Material
SUJ2
HRD
Hardness
58HRC~
SUR
surface treatment
MAT1
Ball material
SUJ2
MAT2
Cage material
Resin
USE
Use temperature environment
-20~80℃
MAT3
Seal material
Nitrile rubber
DD
d
mm
DDTOL
d tolerance
D
mm
DNTOL
D no surface treatment
DWTOL
D surface treatment
L
mm
LTOL
L tolerance
±0.3
D1
mm
T
mm
X
mm
Y
mm
Z
mm
D2
d
mm
K
mm
E
mm
F
mm
ECC
eccentric
BALL
Number of rows of balls
VER
Verticality
CD
Basic rated load C (moving)
N
CO
Basic rated load CO (static)
N
REF
reference weight
g
LINK
link
https://www.srdfaa.com/product/1141603221431.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models