Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
SRD-FA
Description
ADMU,ADMUA - Straight cylindrical linear bearing
Bill of material
ADMU50
CODE
MAT
Material
SUJ2
HRD
Hardness
58HRC~
SUR
surface treatment
MAT1
Ball material
SUJ2
MAT2
Cage material
Resin
USE
Use temperature environment
-20~80℃
MAT3
Seal material
Nitrile rubber
D2
d
mm
D2TOL
d tolerance
D
mm
DTOL
D no surface treatment
DTOL2
D surface treatment
L
mm
LTOL
L tolerance
L1
mm
L1TOL
L1 tolerance
W
mm
D1
mm
R
r
mm
CD
Basic rated load C (moving)
N
CO
Basic rated load CO (static)
N
ECC
eccentric
BALL
Number of rows of balls
REF
reference weight
g
LINK
link
https://www.srdfaa.com/product/1141603220001.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models