Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
TPC Global
Description
ADQK - Compact Cylinder Built-iin Magnet / Non-Rotating Rod
Bill of material
ADQKB20-5D
IDNR
Ident number
BS
Bore Size
mm
AT
Attaching Type
STROKE
Standard stroke
mm
BO
Body option
SERIES
Series
SWITCH
Auto switch
T
Type of auto switch
NUMBER
Number of switches
POS
Working stroke
mm
Enter value for POS
Working stroke
mm
cm
inch
ft
POSA
Nut position
mm
Enter value for POSA
Nut position
mm
cm
inch
ft
AA
Dimensions
mm
AB
Dimensions
mm
C
Dimensions
mm
D
Dimensions
mm
EG
Dimensions
mm
B
Dimensions
5.5 mm
G
Dimensions
2 mm
H
Thread
K
Dimensions
mm
L
Dimensions
mm
M
Dimensions
mm
N
Dimensions
5.5 mm
Q
Dimensions
mm
S
Dimensions
mm
THG
Dimensions
mm
U
Dimensions
mm
TT
Dimensions
mm
C1
Dimensions
mm
H1
Thread
L1
Dimensions
mm
X
Dimensions
mm
I
Dimensions
0 mm
J
Dimensions
0 mm
P
Thread
0
Z
Dimensions
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models