Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
SRD-FA
Description
ADST,ADLT - Stroke linear bearings / Single and Double liner type
Bill of material
ADST40
CODE
TYPE
type
MAT
Material
SUJ2
HRD
Hardness
58HRC~
SUR
surface treatment
-
MAT1
Ball material
SUJ2
MAT2
Cage material
Aluminum alloy
USE
Use temperature environment
-20~80℃
MAT3
Seal material
steel
D1
d
mm
D2TOL
d tolerance
D
mm
DTOL
D tolerance
L
mm
LTOL
L tolerance
L1
mm
W
mm
T
t
mm
A
a
mm
R
r
mm
BALL
Number of rows of balls
REF
reference weight
g
CD
Basic rated load C (moving)
N
CO
Basic rated load CO (static)
N
LINK
link
https://www.srdfaa.com/product/1141603221428.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models