Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
ADSTH - Stopper Cylinder Stopper / Built-in Magnet Type
Bill of material
ADSTH32
IDNR
Ident number
MODEL
Model
ADSTH
BS
Bore Size
mm
STROKE
Stroke
40 mm
BP
By-Pass protection
PORT
Port
ROLLER
Roller
PIN
Pass Pin
SWITCH
Auto Switch
NUMBER
Number
PE
Proximity effect
SAS
Shock absorber specifications
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TPC Global
    ASTH - Stopper Cylinder / Stopper Type
    SMC Corporation
    RS2H - Heavy Duty Stopper Cylinder
    KCC Precision
    KP140HS - Compact Cylinder
    MINDMAN
    MSLL - Stopper cylinder
    Wilo
    OEM Helix VE, 52m³/h
    Camozzi
    Shock Absorbers Series SA, self compensanting
Previews
3D
Dimension
2D
Download CAD models