Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
ADT - Adapters for assembly on tubes of M.643-FM handles
Bill of material
Adapters for assembly on tubes of M.643-FM handles ADT-M.643-FM/100
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
L
mm
DIM02
F
1.5 mm
DIM03
d
mm
DIM04
D
28.6 mm
DIM05
H
mm
DIM06
H1
mm
DIM07
B
mm
DIM08
b1
mm
DIM13
F1
N
DIM14
F2
N
DIM15
L1
9 N
DIM16
L2
7 N
DIM17
C
Nm
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models