Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
ADT - ELESA-Adapters for assembly on tubes of M.643-FM handles
Bill of material
Adapters for assembly on tubes of M.643-FM handles ADT-M.643-FM/100
CODE
Code
DESCRIPTION
Description
DIM01
L
mm
DIM02
d
mm
DIM03
D
28.6 mm
DIM04
H
mm
DIM05
h1
mm
DIM06
B
mm
DIM07
b1
mm
DIM08
D Tube
28.6÷32
DIM09
F1
N
DIM10
F2
N
DIM11
L1
9 N
DIM12
L2
7 N
DIM13
C
Nm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models