目錄: FRÄNKISCHE INDUSTRIAL PIPES
Created: 27.09.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FRÄNKISCHE INDUSTRIAL PIPES
FIPLOCK ONE AEPA-29N06PG
FRÄNKISCHE INDUSTRIAL PIPES
FIPLOCK ONE
AWPA-NPT + AEPA-NPT
Powered by
CAD模型選擇
{fraenkische/fiplock_one/awpa_npt_aepa_npt/aepa_npt_asmtab.prj},{NB=FIPLOCK ONE AEPA-29N06PG},{PARTNR=AEPA-29N06PG},{NW=29},{VER=3},{G=NPT 1''},{GX=33.401},{L=17.3},{ID=21.3},{W=74.4},{H=99.4},{D=48.2},{E=43},{SW=27},{WEIGHT=46.8},{CTN=},{COL=G},{PPATH=aepa_npt_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
FRÄNKISCHE INDUSTRIAL PIPES
Description
AEPA-NPT - Fitting 90° curved elbow, NPT, plastic thread
Bill of material
FIPLOCK ONE AEPA-29N06PG
PARTNR
Part-No.
AEPA-29N06PG
AEPA-29N06PG
NW
Nominal width
29
29
mm
G
Thread
NPT 1''
NPT 1''
L
Thread length
17.3
17.3
mm
ID
21.3
21.3
mm
W
Total height
74.4
74.4
mm
H
Installation width
99.4
99.4
mm
D
48.2
48.2
mm
E
43
43
mm
SW
27
27
mm
WEIGHT
Weight
46.8
46.8
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ASPA-NPT - Fitting straight, NPT, plastic thread
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
AWPA-NPT - Fitting 90° curved elbow, NPT, plastic thread
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
LEDM - LED Lighting - Compact Spot
Misumi
30.06.2021
LEDP - LED Light -Spot Type-
Misumi
30.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求