Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Essentra Components
Description
AES-2053 - Spring Loaded Barrel Latches
Bill of material
AES-2053
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
USEWITHSERIESEXT
Use With Series Extrusion
10 and 15
A
A Body Length
2.000 palec
B
B Flange Length
1.500 palec
C
C Slot Lenth Center to Center
0.500 palec
D
D Body Width
0.625 palec
TYPEE
E Bolt Travel
0.550 palec
F
F Slot Size
0.257 palec
G
G Flange Width
1.500 palec
H
H Latch Length
1.000 palec
K
K Latch Slot Length Center to Center
0.500 palec
M
M Overall Height
0.625 palec
N
N Flange Height
0.187 palec
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Stáhnout CAD model