Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Reid Supply
Description
AES-2053 - Spring Loaded Barrel Latches
Bill of material
AES-2053
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
USEWITHSERIESEXT
Use With Series Extrusion
10 and 15
A
A Body Length
2.000 Inch
B
B Flange Length
1.500 Inch
C
C Slot Lenth Center to Center
0.500 Inch
D
D Body Width
0.625 Inch
TYPEE
E Bolt Travel
0.550 Inch
F
F Slot Size
0.257 Inch
G
G Flange Width
1.500 Inch
H
H Latch Length
1.000 Inch
K
K Latch Slot Length Center to Center
0.500 Inch
M
M Overall Height
0.625 Inch
N
N Flange Height
0.187 Inch
URL
https://www.reidsupply.com/en-us/p/slide-bolt-gate-latches/aes-2053
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models