Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Essentra Components
Description
AES-65-2053 - Spring Loaded Barrel Latches
Bill of material
AES-65-2053
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
USEWITHSERIESEXT
Use With Series Extrusion
25 and 40
A
A Body Length
51 mm
B
B Flange Length
38 mm
C
C Slot Lenth Center to Center
12.9 mm
D
D Body Width
15.9 mm
TYPEE
E Bolt Travel
14 mm
F
F Slot Size
6.3 mm
G
G Flange Width
38.1 mm
H
H Latch Length
25 mm
K
K Latch Slot Length Center to Center
13 mm
M
M Overall Height
15.9 mm
N
N Flange Height
4.6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models