Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHANTO AIR HYDRAULICS
Description
AF Series 16 - MINIATURE CYLINDER - DIRECT MOUNT TYPE
Bill of material
AFMA16X25
SERIES
Series
AF
CUSHION
Cushion
TYPE
Type
BORE
Bore
16 mm
STROKE
Stroke
mm
POS
mm
Enter value for POS
mm
cm
inch
ft
RS
Reed switch
SQ
Switch quantity
A
15 mm
B
18 mm
C
20 mm
D
5 mm
GA
16 mm
GB
5 mm
H
20 mm
L
26 mm
LB
20 mm
LD
Φ4.5thru,Φ8c bore dp5
LH
10 mm
LX
16 mm
MM
M5X0.8
NA
20.5 mm
NBB
9.5 mm
X
28 mm
Y
8 mm
S
55 mm
Z
75 mm
E
4 mm
F
8 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models