Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
AF2P/M/X
Bill of material
AF2-05P25
MODEL
Model No.
AF2
FR
Flow rate
TOE
Type of element
PS
Port size
A
127 mm
B
370 mm
C
31.4 mm
D
96 mm
E
80 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models