Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HellermannTyton
Description
AFCSS Fixing Clip, Stainless Steel
Bill of material
HellermannTyton 166-50613
IDNR
Identification
DESCRIPTION14
Short Description
Fixing Clip, stainless steel
MANUFACTURE19
Manufacturer Type Description
MATERIAL
Material
Stainless Steel
FARBE
Colour
Metal (ML)
DURCHMESSER25
Fixing hole Ø FH
mm
BUENDELMAX
Bundle ∅ max.
mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
BREITEW
Width (W)
mm
BETRIEBSTEM47
Operating Temperature
-100 °C to +600 °C
NENNMASS
Nominal diameter
mm
BREITEW2
Width (W2)
mm
TAX_N
Tax
0.190
URL1
Deeplink
Deeplink(de)
K
Bundle ∅ max.
mm
L
Width
mm
M
Fixing hole Ø FH
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models