Catalog navigation
CAD model selection
Selectable products: 132
HELP_VARIABLE
Company
SRD-FA
Description
AFIMS,AFIMS-S,AFIMW,AFIMW-S,AFIKS,AFIKS-S,AFIKW,AFIKW-S,AFINS,AFINS-S,AFINW,AFINW-S - Oil-free Bushing - Oil-free Bushing Flanged Fixed Seat Assembly · Built-in Copper Alloy Bushing · Single Bushing · Double Bushing · Standard Type
Bill of material
AFINS-S30
CODE
code
TYPE
flange type
TYPE1
model number
TYPE2
Type of seal ring
MATG
Fixing base material
SS400
SURG
Fixed seat surface treatment
Electroless nickel plating
MATC
Liner material
High strength brass alloy, inlaid graphite
DD
d
mm
DDTOL
d public errand
D
mm
DTOL
D public errand
DA
Da
mm
L
mm
LL
ll
mm
H
mm
T
mm
D1
d1
mm
D2
d2
mm
TT
t
mm
PCD
mm
W
mm
F
mm
A
mm
LINK
web site
https://www.srdfaa.com/product/1141603221345.html