Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
AFPFNA, AFPFHNA - Locating Pins - High Hardness Stainless Steel - Large Flat Head - Threaded - P,L,B,Specify Type
Bill of material
AFPFNA6-P6.50-L0-B2.0
PN
Part Number
D
mm
DTOL
D Tolerance
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
DC
D dimension part C
mm
PC
P dimension part C
mm
M2
M2 (Coarse)
ML
mm
ALT1
C Chamfered Size
ALT2
Hex Socket Machining
S
0 mm
EE
e
0.0 mm
ALT3
Wrench Hole Machining
Q
0.0 mm
ALT4
Screw Relief Groove Processing
ALT5
P Dim. Tolerance Change
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models