Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
AFPMTA, AFPMTD - Locating Pins Large Head Tapered -Nonmagnetic- Tapped
Bill of material
AFPMTA10-P11-L10-B3
PN
Part Number
TS
Tip Shape
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
MM
m
mm
W
(W)
mm
LL
l
mm
M
M (Coarse)
ALTR
Under neck radius alteration
ALTAV
Air Vent
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models