Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Misumi
Description
AFPSA, AFPSPA, AFPSGA, AFPSHA, AFPSD, AFPSPD, AFPSGD, AFPSHD - Locating Pins - High Hardness Stainless Steel - Small Head Tapered - Press Fit
Bill of material
AFPSA11-P6.00-L4-B2.0
PN
Part Number
SHP
Pin Shape
DTOL
D Tolerance
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
ESE
E Specification
E
E 0.1mm Increment
mm
C
mm
LL1
l1
mm
W
(W)
0.0 mm
ALT1
Air Vent
ALT2
Hex Socket Machining
S
0 mm
EE
e
0.0 mm
ALT3
P Dim. Tolerance Change
ALT4
Taper Angle Change
A
Angle
15 deg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models