Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
AFPSTA, AFPSTHA, AFPSTD, AFPSTHD - Locating Pins - High Hardness Stainless Steel - Small Head Tapered - Tapped
Bill of material
AFPSTA10-P7.00-L11-B3.0
PN
Part Number
SHP
Pin Shape
DTOL
D Tolerance
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
ESE
E Specification
E
E 0.1mm Increment
mm
M
M (Coarse)
LL2
l2
mm
W
(W)
0.0 mm
ALT1
Air Vent
ALT2
Hex Socket Machining
S
0 mm
EE
0.0 mm
ALT3
Wrench Hole Machining
Q
mm
ALT4
P Dim. Tolerance Change
ALT5
Taper Angle Change
A
Angel
15 deg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models