Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
D-M-E
Description
AFTC Probe cartridge heaters with TC type 'J' - DME
Bill of material
AFTC3042E
REF
Catalog Number
W
WATT 230V
D
Diameter
mm
TD
Tol ØD
L
Length
mm
LMIN
Lmin
mm
LMAX
Lmax
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    Thermocouple (T/C) probe heaters - Hot runner molding system
    D-M-E
    Ejector pins - nitrided - A Typ(e) DIN 1530/ISO 6751, 500°-550°C, Material 1.2344
    PlaSteel
    Ceramic insulated band heater
    SFS
    WT-T-8,2 - self-drilling fastener, double thread, Durocoat® DP1
    D-M-E
    AFP  Conventional probe - complete - DME
    Reid Supply
    EB-100 - Eye Bolt - Swing Eye Bolt, Partially Threaded
    D-M-E
    TC Replacement parts - Thermocouple type 'J' - DME
    D-M-E
    AFM Multiple probes - complete - DME
    D-M-E
    HM Hold down nut - DME
    D-M-E
    EC End caps - DME
    D-M-E
    AS Stop screws - DME
Previews
3D
Dimension
2D
Download CAD models