Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Misumi
Description
AFTRW - 90 degree Air Nozzles - Standard Type -
Bill of material
AFTRW30
PN
Part Number
AFTRW30
TYPE
Type
AFTRW
NO
No.
30
MAT
Material
ABS Plastic
MOP
Max. Operating Pressure
0.7MPa
BT
Breakdown Torque
7N·m
HRT
Heat Resistance Temp
70°C
O
Orifice
16-Ø1
AFR
Air Flow Rate L/min (for 0.3MPa)
210
WEIGHT
Weight
15 g