Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
AFTXS10 - ADJUSTABLE_FISH_TONGUE_ XS10
Bill of material
32432
IDNR
Identnr
ARTICLE
description
WITTE-ADJUSTABLE_FISH_TONGUE_ XS10
A
thread
41 mm
B
9.000 mm
C
2.500
E
36.500 mm
F
M6
WEIGHT
10.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WITTE
    HDCWSTXS16 - HOLD DOWN COLUMN WITH SHORTENED THREAD NewXS16
    WITTE
    TUXS10 - TELESCOPE UNIT XS10
    WITTE
    HDSSLNXS16 - HOLD DOWN SPRING SELF LOCKING NewXS16
    WITTE
    SAS180XS10 - STOP AND SUPPORT 180 XS10
    WITTE
    SAS90XS10 - STOP AND SUPPORT 90 XS10
    WITTE
    BJXS10 - BALL JOINT XS10
    WITTE
    ECO BARS SR AF40 - BARS SINGLE ROW
    WITTE
    SERB1RNXS16 - SERRATED BAR ONE ROW NewXS16
    WITTE
    SSERNXS16 - STOP SERRATED NewXS16
    WITTE
    CRSPLNXS16 - CENTRE ROTATING SPRING LOADED NewXS16
    WITTE
    FDWOSXS10 - FIXING DISC WITHOUT STUD XS10
    WITTE
    SHIMFOIL 1+2 AF25-50 - SHIMFOIL TYP 1+2
    WITTE
    ECO BARS DR AF40(X80) - BARS DOUBLE ROW
    WITTE
    FDWSXS10 - FIXING DISC WITH STUD XS10
Previews
3D
Dimension
2D
Download CAD models