Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Azolgas
Description
AG 3000 - GAS SPRINGS - ISO
Bill of material
AG 3000 100
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
TB
Tube
CR
Compression Rate
IF
Initial Force (150 bar)
2945 daN
IIF
Initial Intermediate Forces (150 bar)
2945 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
2945 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
95 mm
L1
Total length
mm
Q
Safety Stroke
3 mm
L
Cylinder length
mm
AK
Ø Rod
50 mm
VM
VMAX
2.0 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
150 bar
BAG
Filling thread
G1/8"
ABA
Adapter filling connection
18 CG 1-Q
PB
Product name
ISO
SERIEN
Series
AG
INFO
Info Link
PDF data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Azolgas
    AG 5000 - GAS SPRINGS - ISO
    Azolgas
    AG 7500 - GAS SPRINGS - ISO
    Azolgas
    AG 10000 - GAS SPRINGS - ISO
    Azolgas
    M12x1,5 - ACCESSORIES
    Azolgas
    M8x1 - ACCESSORIES
    Azolgas
    7/16” UNF - ACCESSORIES
    Azolgas
    D-095 - Flange
    Azolgas
    CK 500 V1 - GAS SPRINGS - Low Profile
    Azolgas
    G1/8" MINIMESS - ACCESSORIES
    Azolgas
    AG 1500 - GAS SPRINGS - ISO
    Azolgas
    CW 4200 V1 - GAS SPRINGS - Compact Height
    FIBRO
    2480.13.03000. - Gas spring, Standard
    Azolgas
    AG 250 - GAS SPRINGS - ISO
    Azolgas
    CONTROL PANELS - ACCESSORIES
Previews
3D
Dimension
2D
Download CAD models