您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文 (繁體)
English
QA認證資訊
目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CKD
AG41E4-02-1-03T-AC100V
CKD
Fluid control components
Explosion-proof 2・3-port solenoid valves
d2G4 explosion-proof 2, 3-port solenoid valve (explosion-proof general purpose valve) E4
AG41E4/AG43E4/AG44E4 Series
Powered by
CAD模型選擇
{ckd_cn/general_purpose_valve/explosion_proof_multi_fluid_control_2_3_port_solen/d2g4_explosion_proof_2_3_port_solenoid_valve/ag41e4_ag43e4_ag44e4_series/ag41e4_ag43e4_ag44e4_asmtab.prj},{NB=AG41E4-02-1-03T-AC100V},{AC=1},{PS=02},{OS=1},{BSC=0},{COIL=3},{EWPM=T},{OO=},{OEPC=},{VOLT=AC100V},{INFOTEXT= Product Info},{PPATH=parts/ag41e4_ag43e4_ag44e4_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
CKD
Description
AG41E4/AG43E4/AG44E4
Bill of material
AG41E4-02-1-03T-AC100V
MODEL
Model no.
AG41E4
AC
Actuation
1 : Universal
3 : NC pressurization
4 : NO pressurization
1 : Universal
3 : NC pressurization
4 : NO pressurization
PS
Port size
02 : Rc1/4
03 : Rc3/8
2G : G1/4
3G : G3/8
2N : 1/4NPT
3N : 3/8NPT
02 : Rc1/4
03 : Rc3/8
2G : G1/4
3G : G3/8
2N : 1/4NPT
3N : 3/8NPT
OS
Orifice size
1 : TOP : φ2.0, BODY : φ2.0
2 : TOP : φ2.3, BODY : φ2.3
1 : TOP : φ2.0, BODY : φ2.0
2 : TOP : φ2.3, BODY : φ2.3
BSC
Body/sealant combination
0 : Standard, Copper alloy, Nitrile rubber
B : Option, Copper alloy, Fluoro rubber
C : Option, Copper alloy Body, PTFE Seal
D : Option, Stainless steel Body, Nitrile rubber Seal
E : Option, Stainless steel, Fluoro rubber
F : Option, Stainless steel, PTFE
H : Option, Copper alloy Body, Nitrile rubber Seal, Oil-prohibited
J : Option, Copper alloy, Fluoro rubber, Oil-prohibited
K : Option, Copper alloy, PTFE, Oil-prohibited
P : Option, Copper alloy, Ethylene propylene rubber, Oil-prohibited
L : Option, Stainless steel Body, Nitrile rubber Seal, Oil-prohibited
M : Option, Stainless steel, Fluoro rubber, Oil-prohibited
N : Option, Stainless steel, PTFE, Oil-prohibited
R : Option, Stainless steel, Ethylene propylene rubber, Oil-prohibited
0 : Standard, Copper alloy, Nitrile rubber
B : Option, Copper alloy, Fluoro rubber
C : Option, Copper alloy Body, PTFE Seal
D : Option, Stainless steel Body, Nitrile rubber Seal
E : Option, Stainless steel, Fluoro rubber
F : Option, Stainless steel, PTFE
H : Option, Copper alloy Body, Nitrile rubber Seal, Oil-prohibited
J : Option, Copper alloy, Fluoro rubber, Oil-prohibited
K : Option, Copper alloy, PTFE, Oil-prohibited
P : Option, Copper alloy, Ethylene propylene rubber, Oil-prohibited
L : Option, Stainless steel Body, Nitrile rubber Seal, Oil-prohibited
M : Option, Stainless steel, Fluoro rubber, Oil-prohibited
N : Option, Stainless steel, PTFE, Oil-prohibited
R : Option, Stainless steel, Ethylene propylene rubber, Oil-prohibited
COIL
Coil
3 : Thermal class 130 (B) explosion-proof coil d2G4
5 : Thermal class 130 (B) diode integrated explosion-proof coil d2G4
3 : Thermal class 130 (B) explosion-proof coil d2G4
5 : Thermal class 130 (B) diode integrated explosion-proof coil d2G4
EWPM
External wire pull method
T : Standard, Conduit screw connection (G1/2)
L : Option, Pressure proof packing seal (G1/2) connection, cable O.D. φ7.5 to 8.4
M : Option, Pressure proof packing seal (G1/2) connection, cable O.D. φ8.5 to 9.4
T : Standard, Conduit screw connection (G1/2)
L : Option, Pressure proof packing seal (G1/2) connection, cable O.D. φ7.5 to 8.4
M : Option, Pressure proof packing seal (G1/2) connection, cable O.D. φ8.5 to 9.4
OO
Other options
Blank : No option
A : Manual override (locking)
B : With mounting plate
AB : Manual override/mounting plate
Blank : No option
A : Manual override (locking)
B : With mounting plate
AB : Manual override/mounting plate
OEPC
Organizations for explosive-proof certification
Blank : Japan certification (TIIS)
CN : Chinese certification (NEPSI) (CCC)
Blank : Japan certification (TIIS)
CN : Chinese certification (NEPSI) (CCC)
VOLT
Voltage
AC100V : 100 VAC 50/60 Hz, 110 VAC 60 Hz
AC200V : 200 VAC 50/60 Hz, 220 VAC 60 Hz
AC100V : 100 VAC 50/60 Hz, 110 VAC 60 Hz
AC200V : 200 VAC 50/60 Hz, 220 VAC 60 Hz
INFOTEXT
Product Info
Product Info
A
36.0
mm
B
11
mm
C
54
mm
D
97
mm
E
116
mm
F
-
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求