Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Bordignon
Description
AGS170 - STANDARD ISO 11901-3
Bill of material
AGS170-32-A
MODELLO
Model
CORSAMAX
Max. stroke
mm
CU
LMIN
Chamber height
mm
L
Total height
mm
A
Overstroke protection
1 mm
D
Chamber diameter
19 mm
DS
Piston rod diameter
11 mm
G
17.0 mm
R
Gap range
1 mm
MA
Fastening threads
M6 x 5 /
BAR
/
180
IN
Initial force
170 daN
FIN
Final force
daN
CICLIMIN
Max. cycles per minute
/
VOLUMEGAS
Liters
Litri
PESO
kg
INFO
Internal geometry does not correspond to the diagram. See Bordignon catalog
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models