Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AH393B - L-shaped safety support, right hand
Bill of material
AH393BAL
CODE
Code
AH393BAL
MAT
Material
SDESCR1
Very short description 1
INDA Accessories for Reduced Mobility Cm35X10 H66
SDESCR2
Very short description 2
Help H300 AH393B 35X10 AL
ARTDESC
Article description
INDA ACCESSORIES Help H300 Accessories for Reduced Mobility Cm35X10 H66 AL
INTERCODE
International code
EAN-13:8033163075341
HEIGHT
Height
66 cm
WIDTH
Width
35 cm
DEPTH
Depth
10 cm
WEIGHT
Weight
1.432 kg
SER
Series
Help H300
LINE
Accessories for Reduced Mobility
MOD
Model
AH393B
INTRACODE
Intrastat code
73249000
CODESCR1
Description Code Level 1
Right
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    AH394M - Vertical safety support without shower head holder
    INDA
    AH3HK1 - Shower head holder
    INDA
    AH3H2A - Tip-up safety support. Wc zone
    INDA
    AH394A - Corner safety support for shower
    INDA
    AH395D - Safety grip, centre distance 62 cm
    INDA
    AH395C - Safety grip, centre distance 47 cm
    INDA
    AH395B - Safety grip,centre distance 37 cm
Previews
3D
Dimension
2D
Download CAD models