Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AH996A - Vertical safety support, right hand. Wall-to-floor installation
Bill of material
AH996ACR
CODE
Code
AH996ACR
MAT
Material
SDESCR1
Very short description 1
INDA Accessories for Reduced Mobility Cm8X9 H180
SDESCR2
Very short description 2
Comfort H900' AH996A 8X9 CR
ARTDESC
Article description
INDA ACCESSORIES Comfort H900' Accessories for Reduced Mobility Cm8X9 H180 CR
INTERCODE
International code
EAN-13:8021586277954
HEIGHT
Height
180 cm
WIDTH
Width
8 cm
DEPTH
Depth
9 cm
WEIGHT
Weight
3.050 kg
SER
Series
Comfort H900'
LINE
Accessories for Reduced Mobility
MOD
Model
AH996A
INTRACODE
Intrastat code
74182000
CODESCR1
Description Code Level 1
Right
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Matteo Thun & Antonio Rodriguez
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    AV014 - Universal Brushes
    INDA
    AV014 - Universal Brushes
    INDA
    AH996B - Vertical safety support, left hand. Wall-to-floor installation
    INDA
    AO0010 - Tabletop tumbler holder
    INDA
    AO0060 - Tabletop soap dispenser
    INDA
    AH997A - Fixed safety support. washbasin/wc zone
    INDA
    AH997C - Tip-up safety support. Wc zone
    INDA
    AO0020 - Tabletop soap holder
    INDA
    AV1060 - Tabletop soap dispenser
    INDA
    AH9K1A - Wall support with design plate for arts. AH997A - AH997C
    INDA
    AV1010 - Tabletop tumbler
Previews
3D
Dimension
2D
Download CAD models