Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AH997A - Fixed safety support. washbasin/wc zone
Bill of material
AH997ACR
CODE
Code
AH997ACR
MAT
Material
ACC
Accessories
SDESCR1
Very short description 1
INDA Accessories for Reduced Mobility Cm10X60 H31
SDESCR2
Very short description 2
Comfort H900' AH997A 10X60 CR
ARTDESC
Article description
INDA ACCESSORIES Comfort H900' Accessories for Reduced Mobility Cm10X60 H31 CR
INTERCODE
International code
EAN-13:8021586278005
HEIGHT
Height
31 cm
WIDTH
Width
10 cm
DEPTH
Depth
60 cm
WEIGHT
Weight
4.480 kg
SER
Series
Comfort H900'
LINE
Accessories for Reduced Mobility
MOD
Model
AH997A
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Matteo Thun & Antonio Rodriguez
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models