Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AH9K1A - Wall support with design plate for arts. AH997A - AH997C
Bill of material
AH9K1ACR
CODE
Code
AH9K1ACR
MAT
Material
SDESCR1
Very short description 1
INDA Accessories for Reduced Mobility Cm8X1.2 H12
SDESCR2
Very short description 2
Comfort H900' AH9K1A 8X1.2 CR
ARTDESC
Article description
INDA ACCESSORIES Comfort H900' Accessories for Reduced Mobility Cm8X1.2 H12 CR
INTERCODE
International code
EAN-13:8021586279538
HEIGHT
Height
12 cm
WIDTH
Width
8 cm
DEPTH
Depth
1.2 cm
WEIGHT
Weight
0.345 kg
SER
Series
Comfort H900'
LINE
Accessories for Reduced Mobility
MOD
Model
AH9K1A
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Matteo Thun & Antonio Rodriguez
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models