Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
AHC-Series
Bill of material
HellermannTyton 151-00374
IDNR
Identification
151-00374
MANUFACTURE19
Manufacturer Type Description
AHC4AH
VERSION
Version
DESCRIPTION14
Short Description
Fixing element black
MATERIAL
Material
Polyamide 6.6 High Impact Modified, Heat Stabilised (PA66HIRHS)
FARBE
Colour
Black (BK)
DURCHMESSER25
Fixing hole Ø FH
6.5 mm
BUENDELMIN
Bundle ∅ min.
27.0 mm
BUENDELMAX
Bundle ∅ max.
41.5 mm
BLECHDICKEMIN
Panel Thickness min.
0.8 mm
BLECHDICKEMAX
Panel Thickness max.
2.7 mm
LAENGEL
Length L
57.6 mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
400.000
BREITEW
Width (W)
13.5 mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +80 °C, (+105 °C, 500 h)
TELLER
Disc ∅
24.0 mm
LAENGEL2
Length L2
7.5 mm
SCHWEISSBOL66
Stud Ø
mm
BEFESTIGUNGS
Fixing Ø
mm
URL1
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model