Catalog navigation
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
SRD-FA
Description
AHDBAZ - Industrial slide-45 series-three-section-with self-closing damping mechanism
Bill of material
AHDBAZ350
CODE
Code
AHDBAZ
TYPE
type
Three-stage, with self-closing damping mechanism
WH
width
45.5 mm
MAT
Material
SPCC
SUR
Surface treatment
Environmentally friendly galvanized
HGCD
Slide rail length
HGXC
Slide rail stroke
A
mm
B
mm
C
mm
E
119 mm
F
mm
CZ
Weight (1 pair)
WEI
Reference weight (kg/pcs)
LINK
URL
https://www.srdfaa.com/product/1698729062960.html
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir