Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
AHE10,AHB10 - Drag chain · Domestic · economic ·10 series · do not open
Bill of material
AHE10-C6-R18-N1-AHJ10-C6
CODE
OD
Opening direction
BE
beam
bridge type
MAT
texture
engineering plastics
COLOR
color
black
AT
allowable temperature
-20℃~80℃
FR
flame retardant rating
UL94-V2
AC
accessory
connector
C
Within the wide C
R
Bending radius R
N
Link number N
CON
connector
H
mounting dimension
52
D
mounting dimension
45
K
mounting dimension
100
HF
Required installation height HF
67
W
Outside width W
P
Pitch P
15
MCD
Maximum cable diameter
8
MOL
Maximum overhead load
0.2 kg/m
MLO
Maximum overhead length
0.6 m
G
weight
g
LINK
link
https://www.srdfaa.com/product/1141603220442.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models