Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
ahj02
Bill of material
AHJ02-D8-L50
CODE
LX1
A
LX2
A1
LWXX
ZX
PHXS
PHXS1
CZ1
45
CZ2
S45C
BMCL1
FH
D
mm
L
mm
Enter value for L
mm
cm
inch
ft
P
1.5 mm
D2
yxzj
7.25 mm
YGZJ
ygzj
5.9 mm
LWSJ
lwsj
3.46 °
ZJMC
zjmc
MC
mm
ZJMQ
zjmq
MQ
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models