Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
ahl02
Bill of material
AHL02-D8-L50-S3-Q6
CODE
LX1
A
LWXX
ZX
PHXS
PHXS1
CZ1
45
CZ2
S45C
BMCL1
FH
D
mm
L
mm
Enter value for L
mm
cm
inch
ft
S
mm
Enter value for S
mm
cm
inch
ft
Q
mm
P
1.5 mm
D2
yxzj
7.25 mm
YGZJ
ygzj
5.9 mm
LWSJ
lwsj
3.46 °
ZJFC
zjfc
FC
mm
FW
mm
FY
mm
ZJSC
zjsc
SC
mm
SW
mm
SY
mm
ZJMC
zjmc
MC
mm
ZJMQ
zjmq
MQ
mm
ZJBC
zjbc
BC
mm
ZJZQ
zjzq
W
mm
A
mm
ZJKC
zjkc
KC
mm
C
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models