Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
AHPTAS_D4SL - Plate for Switch Unit (Sliding Door Units) - D4SL Series - Base Type -
Bill of material
AHPTAS6-D4SL
PN
Part Number
NO
No.
ST
Switch Type
D4SL
A
mm
B
215 mm
T
5 mm
X
7.5 mm
F
200 mm
H
9.5 mm
Y
60 mm
S
mm
W
22 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models