Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
AHPTKH_HS5D - Plate for Switch Unit (Folding Door Units) - HS5D Series - Key Type -
Bill of material
AHPTKH6-HS5D-A52
PN
Part Number
NO
No.
ST
Switch Type
HS5D
KE
Key End Model Number
A
mm
B
70 mm
T
5 mm
X
7.5 mm
F
55 mm
H
mm
Y
27.5 mm
V
0 mm
S
mm
W
20 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models