Catalog navigation
CAD model selection
Selectable products: 7
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
maxair
Description
AHZ2
Bill of material
AHZ2-16D(14.9)
BORE
Bore size
16
u
mm
TYPE
Type
FINGER
Finger type
MODE
Mode of action
SWM
Type of magnetic switch
NUMBER
Number of auto switches
LEAD
Line length
POS
PDF
PDF catalog
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models