Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SRD-FA
Description
AIEB - Integrated drive seat long type
Bill of material
AIEB15-80-28
CODE
AIEB
TYPE
type
Integrated drive seat long type
MAT
cast iron
SUR
Blackening
DD
The screw shaft diameter d is applicable
15
F
Suitable for motor flanges F
HH
Center high h
28
DTYPE
Suitable for motor types
D1
PCD
P.C.D
M
Z
6
B
70
P
54
P1
58
L
J
E
E1
15
E2
S
6.6
Q
11
H
48
H1
33
W1
40
T1
22
T2
6
T3
36
T4
10
M1
M15×1.0
ZCC
Suggested screw mount (support side)
AIFN15
ZKGG
Recommended motor specifications (stop specifications)
APCD
Recommended motor specifications(Install P.C.D)
LINK
https://www.srdfaa.com/product/1442027751840.html
https://www.srdfaa.com/product/1442027751840.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models