Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
SRD-FA
Description
AIEG - Integrated drive seat - square height type
Bill of material
AIEG17-130-30
CODE
code
AIEG
TYPE
Integrated drive seat - square height type
MAT
texture
cast iron
SUR
surface treatment
nigrescence
DD
d(Applicable screw diameter)
F
HH
h(Center height)
SYDJ
Applicable motor type
D1
d1
PCD
P.C.D
M
Z
z
B
100
P
75
L
J
j
125
E
E1
50
S
11
Q
q
17
H
H1
W1
56
T1
T2
9
T3
T4
M1
M1(Fine thread)
RSS1
General type drive seat - narrow gauge type
RMS1
Check the mouth specification
RMS2
installp.c.d
LINK
link
https://www.srdfaa.com/product/1444328130960.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models