Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Air duct - for side air routing
Bill of material
3301.392
BEST
Model No.
3301.392
BEZ1
Designation 1
Air duct for side air routing IT
BEZ2
Designation 2
2U
T
Depth
326 - 470 mm
GEW
Weight
1.800 kg
VE
Packs of
1 pc(s).
CNSECLASS70
22-41-06-01
CNSECLASS80
22-41-06-01
CNSETIM40
EC001292
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models