您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English (United States)
QA認證資訊
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
GN172A-FA
Pneumax
Air service units
Modular FRL
AIRPLUS
Powered by
CAD模型選擇
{pneumax/air_service_units/frl_modulari/airplus/airplus_asmtab.prj},{NB=GN172A-FA},{SIZE=2},{V=N},{C=A},{D=},{MOD1=F},{OPZ1A=A},{OPZ1B=},{OPZ1C=},{OPZ1D=},{OPZ1E=},{OPZ1R=},{OPZ1F=},{OPZ1G=},{FIS0=},{MOD2=},{OPZ2A=},{OPZ2B=},{OPZ2C=},{OPZ2D=},{OPZ2E=},{OPZ2R=},{OPZ2F=},{OPZ2G=},{FIS1=},{MOD3=},{OPZ3A=},{OPZ3B=},{OPZ3C=},{OPZ3D=},{OPZ3E=},{OPZ3R=},{OPZ3F=},{OPZ3G=},{FIS2=},{MOD4=},{OPZ4A=},{OPZ4B=},{OPZ4C=},{OPZ4D=},{OPZ4E=},{OPZ4R=},{OPZ4F=},{OPZ4G=},{FIS3=},{MOD5=},{OPZ5A=},{OPZ5B=},{OPZ5C=},{OPZ5D=},{OPZ5E=},{OPZ5R=},{OPZ5F=},{OPZ5G=},{FIS4=},{MOD6=},{OPZ6A=},{OPZ6B=},{OPZ6C=},{OPZ6D=},{OPZ6E=},{OPZ6R=},{OPZ6F=},{OPZ6G=},{FIS5=},{MOD7=},{OPZ7A=},{OPZ7B=},{OPZ7C=},{OPZ7D=},{OPZ7E=},{OPZ7R=},{OPZ7F=},{OPZ7G=},{FIS6=},{MOD8=},{OPZ8A=},{OPZ8B=},{OPZ8C=},{OPZ8D=},{OPZ8E=},{OPZ8R=},{OPZ8F=},{OPZ8G=},{FIS7=},{MOD9=},{OPZ9A=},{OPZ9B=},{OPZ9C=},{OPZ9D=},{OPZ9E=},{OPZ9R=},{OPZ9F=},{OPZ9G=},{FIS8=},{MOD10=},{OPZ10A=},{OPZ10B=},{OPZ10C=},{OPZ10D=},{OPZ10E=},{OPZ10R=},{OPZ10F=},{OPZ10G=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Pneumax
Description
Airplus - Air service units configurator
Bill of material
GN172A-FA
SIZE
Size
2
2
V
Version
N : Metal inserts
T :Technopolymer thread
P : Die-cast alluminum body
L : Low temperature die-cast alluminum body
N : Metal inserts
T :Technopolymer thread
P : Die-cast alluminum body
L : Low temperature die-cast alluminum body
C
Connections
G1/4"
G3/8"
3/8 NPT
G1/4"
G3/8"
3/8 NPT
D
Flow direction
SX-DX
DX-SX
SX-DX
DX-SX
MOD1
Module 1
F : Filter
D : Coalescing filter
R : Regulator
E : Filter Regulator
L : Lubricator
V : Shut-off valve
P - Air intake with pressure gauge or digital pressure switch integrated
PA : Air intake
PP : Pressure switch
AP - Progressive start-up valve
F : Filter
D : Coalescing filter
R : Regulator
E : Filter Regulator
L : Lubricator
V : Shut-off valve
P - Air intake with pressure gauge or digital pressure switch integrated
PA : Air intake
PP : Pressure switch
AP - Progressive start-up valve
OPZ1A
A : 5 μm
B : 20 μm
C : 50 μm
A : 5 μm
B : 20 μm
C : 50 μm
OPZ1B
: Semi-automatic drain
Automatic drain
: Semi-automatic drain
Automatic drain
OPZ1C
: technopolymer protection - PC cup
N : Nylon bowl
P : Metallic protection – Cup PC
R : Metallic Protection – Cup PA
T : Metallic Cup
: technopolymer protection - PC cup
N : Nylon bowl
P : Metallic protection – Cup PC
R : Metallic Protection – Cup PA
T : Metallic Cup
OPZ1D
OPZ1E
OPZ1R
OPZ1F
OPZ1G
FIS0
Fixing
- ✔
-
-
X-Flange X
X-Flange X
Y-Flange Y
Y-Flange Y
Aluminum X Flange
Aluminum X Flange
Aluminum Y Flange
Aluminum Y Flange
MOD2
Module 2
OPZ2A
OPZ2B
OPZ2C
OPZ2D
OPZ2E
OPZ2R
OPZ2F
OPZ2G
FIS1
Fixing
✔
MOD3
Module 3
OPZ3A
OPZ3B
OPZ3C
OPZ3D
OPZ3E
OPZ3R
OPZ3F
OPZ3G
FIS2
Fixing
✔
MOD4
Module 4
OPZ4A
OPZ4B
OPZ4C
OPZ4D
OPZ4E
OPZ4R
OPZ4F
OPZ4G
FIS3
Fixing
✔
MOD5
Module 5
OPZ5A
OPZ5B
OPZ5C
OPZ5D
OPZ5E
OPZ5R
OPZ5F
OPZ5G
FIS4
Fixing
✔
MOD6
Module 6
OPZ6A
OPZ6B
OPZ6C
OPZ6D
OPZ6E
OPZ6R
OPZ6F
OPZ6G
FIS5
Fixing
✔
MOD7
Module 7
OPZ7A
OPZ7B
OPZ7C
OPZ7D
OPZ7E
OPZ7R
OPZ7F
OPZ7G
FIS6
Fixing
✔
MOD8
Module 8
OPZ8A
OPZ8B
OPZ8C
OPZ8D
OPZ8E
OPZ8R
OPZ8F
OPZ8G
FIS7
Fixing
✔
MOD9
Module 9
OPZ9A
OPZ9B
OPZ9C
OPZ9D
OPZ9E
OPZ9R
OPZ9F
OPZ9G
FIS8
Fixing
✔
MOD10
Module 10
OPZ10A
OPZ10B
OPZ10C
OPZ10D
OPZ10E
OPZ10R
OPZ10F
OPZ10G
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求